[2010.07.14 10:19:24] [0000m.00s.046ms] [0] WELCOME
[2010.07.14 10:19:24] [0000m.00s.047ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.07.14 10:19:24] [0000m.00s.047ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.07.14 10:19:24] [0000m.00s.047ms] [1] Base flow version [7.9]
[2010.07.14 10:19:24] [0000m.00s.047ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.07.14 10:19:24] [0000m.00s.050ms] [1] Machine [BPaull-LT]  User [bill]  PID [9156]
[2010.07.14 10:19:24] [0000m.00s.050ms] [1] Operating system [Microsoft Windows 7 Business Edition, 32-bit (build 7600)]
[2010.07.14 10:19:24] [0000m.00s.050ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_07092010]
[2010.07.14 10:19:24] [0000m.00s.050ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\Program Files\Ember\xIDE_EM250\SIF\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\Ember\ISA3 Utilities\bin;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\ThinkPad\Bluetooth Software\;C:\Program Files\Intel\WiFi\bin\;C:\Program Files\Common Files\Intel\WirelessCommon\;C:\Program Files\Common Files\Lenovo;C:\Program Files\Common Files\Ulead Systems\MPEG;C:\Program Files\Lenovo\Access Connections\;C:\Program Files\Lenovo\Client Security Solution;C:\Program Files\Perforce;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Cadence\PSD_14.2\tools\Capture;C:\Cadence\PSD_14.2\tools\bin;C:\Cadence\PSD_14.2\tools\jre\bin;C:\Cadence\PSD_14.2\tools\fet\bin;C:\Program Files\Perforce\Server;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\AVG\AVG9]
[2010.07.14 10:19:24] [0000m.00s.050ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.07.14 10:19:24] [0000m.00s.050ms] [1] SDD_PLATFORM [win32]
[2010.07.14 10:19:24] [0000m.00s.051ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.07.14 10:19:24] [0000m.00s.051ms] [2] S: Loading config files
[2010.07.14 10:19:24] [0000m.00s.053ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_07092010\database\cdbsvr\Server.cfg]
[2010.07.14 10:19:24] [0000m.00s.055ms] [3] S: Config loaded
[2010.07.14 10:19:24] [0000m.00s.070ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_07092010\database] on file system [NTFS]
[2010.07.14 10:19:24] [0000m.00s.070ms] [0] S: Single-user mode (auto)
[2010.07.14 10:19:24] [0000m.00s.070ms] [0] S: Event polling mode autodetection
[2010.07.14 10:19:24] [0000m.00s.073ms] [0] S: Started up automatically by iCDB Client: BPaull-LT:bill:8892
[2010.07.14 10:19:24] [0000m.00s.073ms] [0] S: Auto close mode
[2010.07.14 10:19:24] [0000m.00s.073ms] [0] S: Database ID [040c-5869-e819-2ada-91b9-73cd-1b97-3c40-c8af-9b8b-4954-a39b]
[2010.07.14 10:19:24] [0000m.00s.073ms] [0] S: START
[2010.07.14 10:19:24] [0000m.00s.073ms] [0] S: Server startup lock file created
[2010.07.14 10:19:24] [0000m.00s.074ms] [0] S: Listening for client connections on port [10000]
[2010.07.14 10:19:24] [0000m.00s.075ms] [0] S: Server network ID [BPaull-LT:192.168.81.107,BPaull-LT,BPaull-LT.hq.ember.com:10000]
[2010.07.14 10:19:24] [0000m.00s.075ms] [0] S: Server GUID [7226-033d-5127-a905-c67c-d3c0-77cd-3c40-13af-8f20-ef70-698a]
[2010.07.14 10:19:24] [0000m.00s.076ms] [0] S: Project GUID [040c-5869-e819-2ada-91b9-73cd-1b97-3c40-c8af-9b8b-4954-a39b]
[2010.07.14 10:19:24] [0000m.00s.079ms] [0] S: Wrote data to server address file
[2010.07.14 10:19:24] [0000m.00s.079ms] [0] S: Server startup lock file removed
[2010.07.14 10:19:24] [0000m.00s.117ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.07.14 10:19:24] [0000m.00s.117ms] [0] S: Local disc access time: 45 us
[2010.07.14 10:19:24] [0000m.00s.117ms] [0] S: File server access time: 50 us
[2010.07.14 10:19:24] [0000m.00s.118ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.14 10:19:24] [0000m.00s.119ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.14 10:19:24] [0000m.00s.119ms] [0] SingleFile: [5e55-77b2-5d05-0ab6] SFI version check [1008] [1008]
[2010.07.14 10:19:24] [0000m.00s.125ms] [0] iCDB Server PI: Server & plugin session [773]
[2010.07.14 10:19:24] [0000m.00s.125ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_07092010\database]
[2010.07.14 10:19:24] [0000m.00s.125ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_07092010\database] opened
[2010.07.14 10:19:24] [0000m.00s.125ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.07.14 10:19:24] [0000m.00s.125ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.07.14 10:19:24] [0000m.00s.174ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.07.14 10:19:24] [0000m.00s.176ms] [0] iCDB Server PI: Initializing plugins
[2010.07.14 10:19:24] [0000m.00s.180ms] [0] iCDB Server PI: Plugins initialized
[2010.07.14 10:19:24] [0000m.00s.180ms] [0] S: iCDB database loaded
[2010.07.14 10:19:24] [0000m.00s.181ms] [0] S: Starting threads
[2010.07.14 10:19:24] [0000m.00s.182ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.07.14 10:19:24] [0000m.00s.182ms] [1] CMT: There are no clients - waiting [10 seconds]
[2010.07.14 10:19:24] [0000m.00s.183ms] [0] IT: Session [774] for host [BPaull-LT] user [bill] with process ID [8892] created
[2010.07.14 10:19:24] [0000m.00s.184ms] [1] SC[774]: Registered sub-client [DxD] with ID [1] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:24] [0000m.00s.219ms] [1] SC[774]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:24] [0000m.00s.220ms] [1] SC[774]: Registered sub-client [xprob] with ID [3] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:24] [0000m.00s.282ms] [1] CMT: There are [1] clients now
[2010.07.14 10:19:25] [0000m.01s.732ms] [1] SC[774]: Registered sub-client [SelectionHolder] with ID [4] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:25] [0000m.01s.826ms] [1] SC[774]: Registered sub-client [HdlProject] with ID [5] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:25] [0000m.01s.830ms] [1] SC[774]: Registered sub-client [Navigator] with ID [6] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:25] [0000m.01s.837ms] [1] SC[774]: Registered sub-client [OutputWindow] with ID [7] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:25] [0000m.01s.838ms] [1] SC[774]: Registered sub-client [PlaceDevice] with ID [8] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:25] [0000m.01s.899ms] [1] SC[774]: Registered sub-client [SAE] with ID [9] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:25] [0000m.01s.917ms] [1] SC[774]: Registered sub-client [DxConstraints] with ID [10] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:25] [0000m.01s.921ms] [1] SC[774]: Registered sub-client [ICE] with ID [11] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:26] [0000m.02s.170ms] [1] SC[774]: Registered sub-client [SheetConnectorsCacheDxD:10659] with ID [12] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:26] [0000m.02s.178ms] [1] SC[774]: Registered sub-client [NetsNamesCollectorDxD:5345] with ID [13] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:26] [0000m.02s.188ms] [1] SC[774]: Registered sub-client [DxDbSearch] with ID [14] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:19:43] [0000m.19s.234ms] [0] DFAMT: File server access time: 98 us
[2010.07.14 10:26:07] [0006m.43s.201ms] [1] SC[774]: UnRegistered sub-client [DxConstraints] with ID [10] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:26:07] [0006m.43s.201ms] [1] SC[774]: Registered sub-client [DxConstraints] with ID [15] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:27:33] [0008m.09s.457ms] [1] SC[774]: UnRegistered sub-client [DxConstraints] with ID [15] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:27:33] [0008m.09s.457ms] [1] SC[774]: Registered sub-client [DxConstraints] with ID [16] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:27:41] [0008m.17s.393ms] [1] SC[774]: Registered sub-client [DxSettings] with ID [17] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:27:41] [0008m.17s.394ms] [1] SC[774]: UnRegistered sub-client [DxSettings] with ID [17] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:27:58] [0008m.34s.409ms] [1] SC[774]: UnRegistered sub-client [DxConstraints] with ID [16] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:27:58] [0008m.34s.410ms] [1] SC[774]: Registered sub-client [DxConstraints] with ID [18] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:27:58] [0008m.34s.481ms] [1] SC[774]: UnRegistered sub-client [DxConstraints] with ID [18] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:27:58] [0008m.34s.482ms] [1] SC[774]: Registered sub-client [DxConstraints] with ID [19] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.556ms] [1] SC[774]: UnRegistered sub-client [ICE] with ID [11] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.556ms] [1] SC[774]: UnRegistered sub-client [SelectionHolder] with ID [4] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.556ms] [1] SC[774]: UnRegistered sub-client [SheetConnectorsCacheDxD:10659] with ID [12] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.556ms] [1] SC[774]: UnRegistered sub-client [NetsNamesCollectorDxD:5345] with ID [13] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.556ms] [1] SC[774]: UnRegistered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.556ms] [1] SC[774]: UnRegistered sub-client [DxD] with ID [1] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.572ms] [1] SC[774]: UnRegistered sub-client [xprob] with ID [3] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.853ms] [1] SC[774]: UnRegistered sub-client [Navigator] with ID [6] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.853ms] [1] SC[774]: UnRegistered sub-client [OutputWindow] with ID [7] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.868ms] [1] SC[774]: UnRegistered sub-client [DxDbSearch] with ID [14] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.868ms] [1] SC[774]: UnRegistered sub-client [SAE] with ID [9] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.868ms] [1] SC[774]: UnRegistered sub-client [PlaceDevice] with ID [8] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.884ms] [1] SC[774]: UnRegistered sub-client [DxConstraints] with ID [19] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.899ms] [1] SC[774]: UnRegistered sub-client [HdlProject] with ID [5] for session ID [774] host [BPaull-LT] user [bill] process ID [8892]
[2010.07.14 10:38:07] [0018m.43s.993ms] [1] CMT: Removed client [774]
[2010.07.14 10:38:07] [0018m.43s.993ms] [1] CMT: There are no clients left - waiting [1 seconds]
[2010.07.14 10:38:09] [0018m.45s.085ms] [0] CMT: Starting server auto-close
[2010.07.14 10:38:09] [0018m.45s.163ms] [0] S: Closing server
[2010.07.14 10:38:09] [0018m.45s.226ms] [0] iCDB Server PI: Closing plugins
[2010.07.14 10:38:09] [0018m.45s.226ms] [0] iCDB Server PI: Plugins closed
[2010.07.14 10:38:09] [0018m.45s.226ms] [0] iCDB Server PI: Unloading database
[2010.07.14 10:38:09] [0018m.45s.226ms] [0] iCDB Server PI: Saving storage
[2010.07.14 10:38:09] [0018m.45s.226ms] [0] iCDB Server PI: Closing database
[2010.07.14 10:38:09] [0018m.45s.226ms] [1] iCDB Server PI: Stats: Database defragmentation: max[1] avg[1] holes[0%] data[99%]
[2010.07.14 10:38:09] [0018m.45s.226ms] [1] iCDB Server PI: Stats: Database file size [242224] bytes
[2010.07.14 10:38:09] [0018m.45s.241ms] [0] iCDB Server PI: Database closed
[2010.07.14 10:38:09] [0018m.45s.241ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [0] ticks
[2010.07.14 10:38:09] [0018m.45s.241ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [0] microseconds
[2010.07.14 10:38:09] [0018m.45s.241ms] [1] iCDB Server PI: Stats: Total iCDB commands count: [0]
[2010.07.14 10:38:09] [0018m.45s.382ms] [0] S: STOP
